IESNA:LM-63-2002
[TEST]P1056082
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1271
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
909.5 900.6 898 890.8 880.1 867.6 852.5 834.6 815.9 793.6
769.5 744.6 716.9 688.4 659 628.7 597.4 567.1 532.4 501.1
467.3 433.4 400.4 365.6 331.7 296.9 262.2 227.4 191.7 157.8
124.8 92.7 63.3 36.6 13.4 0 0
909.5 911.3 905.1 893.5 877.4 858.7 834.6 808.8 780.2 748.1
716 681.3 644.7 607.3 568 528.8 488.7 448.5 408.4 369.2
327.3 288 248.8 209.6 171.2 134.6 100.8 68.7 41.9 21.4
13.4 7.1 2.7 0.9 0 0 0
909.5 902.4 889.9 871.2 845.3 814.1 779.4 741 699.1 653.6
607.3 558.2 509.2 458.3 408.4 360.3 311.2 264.8 219.4 175.7
136.4 99.9 66 35.7 17.8 14.3 9.8 6.2 3.6 1.8
0.9 0.9 0 0 0 0 0
909.5 903.3 885.5 859.6 825.7 785.6 742.8 692.9 639.4 583.2
527 469.9 412 358.5 304.1 252.4 203.3 156.9 116.8 79.4
46.4 20.5 15.2 11.6 8.9 5.4 3.6 1.8 0.9 0.9
0.9 0.9 0 0 0 0 0
909.5 904.2 889 860.5 823 779.4 731.2 678.6 621.5 560.9
500.2 438.7 379.9 322.8 267.5 214.9 166.7 123.1 84.7 49.9
21.4 16.1 12.5 8.9 6.2 3.6 2.7 0.9 0.9 0.9
0 0 0 0 0 0 0
